* *BZX84-B4V7 * *NXP Semiconductors * *Voltage regulator diodes * * * * * * *IR = 3µA @ VR = 2V *IZSM = 6A @ tp = 100µs *Vzmax = 5V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZX84-B4V7 1 2 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The diode2 does not reflect a *physical device but improves *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2.6E-015 + N = 1.08 + BV = 4.88 + IBV = 0.004947 + RS = 0.3 + CJO = 1.321E-010 + VJ = 0.74 + M = 0.35 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 6E-012 + N = 2.8 + RS = 0.3 .ENDS *