* ******************************************* * *BZX84-B3V6 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 5µA @ VR = 1V *IZSM = 6A @ tp = 100µs *VZmax = 3,8V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84-B3V6 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=147.68 + CJO=219.21E-12 + M=.31686 + VJ=.57426 + ISR=18.160E-9 + BV=3.6606 + IBV=61.478E-3 + TT=125.51E-9 *## *