* ******************************************* * *BZX84-A51 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 50nA @ VR = 0,7V *IZSM = 0,4A @ tp = 100µs *Vzmax = 51,51V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84-A51 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=14.030E-12 + M=.33875 + VJ=.76575 + ISR=60.382E-12 + BV=51.120 + IBV=.21741 + TT=2.3083E-6 *## *