* ******************************************* * *BZX84-A4V3 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 3µA @ VR = 1V *IZSM = 6A @ tp = 100µs *Vzmax = 4,35V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84-A4V3 D + IS = 7.035E-16 + N = 0.9809 + BV = 4.3 + IBV = 0.005 + RS = 0.3487 + CJO = 2.715E-10 + VJ = 0.7721 + M = 0.3557 + FC = 0.5 *## *