* ******************************************* * *BZX84-A2V4 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 50µA @ VR = 1V *IZSM = 6A @ tp = 100µs *VZmax = 2,43V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT23 * *Package Pin 1: Anode *Package Pin 2: not connected *Package Pin 3: Cathode * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX84-A2V4 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=243.19E-12 + M=.28964 + VJ=.58074 + ISR=4.7427E-6 + BV=2.4673 + IBV=74.447E-3 + TT=29.431E-9 *## *