*********************************************************** * * BZX79-C6V8 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 2µA @ VR = 2V * VZmax = 7,2V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD27 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZX79-C6V8 D + IS=2.4710E-9 + N=2.0880 + RS=1.0000E-3 + IKF=6.5100 + CJO=95.650E-12 + M=.3487 + VJ=.7022 + ISR=10.010E-21 + BV=6.9480 + IBV=.8623 + TT=140E-9 .ENDS *