* ******************************************* * *BZX585-C3V0 * *NXP Semiconductors * *Voltage regulator diode * * * * * *VFmax = 1,1V @ IF = 100mA *IRmax = 10ľA @ VR = 1V * *VZmax = 3,15V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 01/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZX585-c3V0 1 2 R1 1 2 1E+008 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 1E-006 * *The resistor R1, the diode D2 *and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 9E-012 + N = 1.4 + BV = 3.4 + IBV = 0.005 + RS = 0.08 + CJO = 3.25E-010 + VJ = 0.8 + M = 0.36 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 8E-010 + N = 6.5 + RS = 70 .ENDS *