* ******************************************* * *BZX585-C36 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *Irmax = 50nA @ VR = 0,7V *IZSM = 0,8A @ tp = 100µs *Vzmax = 37,8V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 29/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZX585-C36 1 2 * D1 1 2 + DIODE1 D2 1 2 + DIODE2 R1 1 2 1E+013 * *The resistor R1 and the diode D2 do not *reflect physical devices. *Instead they improve modeling *in the reverse mode of *operation. * .MODEL DIODE1 D + IS = 3E-015 + N = 1.11 + BV = 36.5 + IBV = 0.0001 + RS = 0.05 + CJO = 1.852E-011 + VJ = 0.74 + M = 0.35 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 1.02 + RS = 1 .ENDS *