* ******************************************* * *BZX585-C2V4 * *NXP Semiconductors * *Voltage regulator diode * * * * * *VFmax = 1,1V @ IF = 100mA *IRmax = 50ľA @ VR = 1V * *VZmax = 2,52V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 01/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZX585-C2V4 1 2 R1 1 2 1E+008 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.0001 * *The resistor R1, the diode D2 *and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-011 + N = 1.49 + BV = 3.8 + IBV = 0.005 + RS = 0.04 + CJO = 3.64E-010 + VJ = 0.4648 + M = 0.2715 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-009 + N = 5.2 + RS = 73 .ENDS *