* ******************************************* * *BZX585-C11 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 100nA @ VR = 8V *IZSM = 2,5A @ tp = 100µs *VZmax = 11,55V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX585-C11 D + IS = 1.13E-14 + N = 1.103 + BV = 11 + IBV = 0.005 + RS = 0.4798 + CJO = 5.404E-11 + VJ = 0.5891 + M = 0.3295 + FC = 0.5 *## *