* ******************************************* * *BZX585-B6V2 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 3µA @ VR = 4V *IZSM = 0,25A @ tp = 100µs *VZmax = 6,32V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD523 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX585-B6V2 D + IS = 1.033E-15 + N = 1.001 + BV = 6.2 + IBV = 0.005 + RS = 0.387 + CJO = 1.732E-10 + VJ = 0.9334 + M = 0.4321 + FC = 0.5 *## *