*********************************************************** * * BZX585-B43 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 30,1V * VZmax = 43,86V @ IZ = 2mA * IZSM = 0,6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD523 (SC-79) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX585-B43 D + IS = 1.13E-14 + N = 1.103 + BV = 43 + IBV = 0.002 + RS = 0.4798 + CJO = 1.638E-11 + VJ = 0.7517 + M = 0.3762 + FC = 0.5 .ENDS *