*********************************************************** * * BZX585-B3V6 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 5µA @ VR = 1V * VZmax = 3,67V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD523 (SC-79) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX585-B3V6 D + IS = 1.033E-15 + N = 1.001 + BV = 3.6 + IBV = 0.005 + RS = 0.387 + CJO = 3.062E-10 + VJ = 0.6643 + M = 0.3168 + FC = 0.5 .ENDS *