*********************************************************** * * BZX585-B20 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 14V * VZmax = 20,4V @ IZ = 5mA * IZSM = 1,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD523 (SC-79) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX585-B20 D + IS = 1.13E-14 + N = 1.103 + BV = 20 + IBV = 0.005 + RS = 0.4798 + CJO = 2.915E-11 + VJ = 0.635 + M = 0.3362 + FC = 0.5 .ENDS *