*********************************************************** * * BZX38450-C2V4 * * Nexperia * * Low-current voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 2µA @ VR = 1V * VZmax = 2,52V @ IZ = 50µA * * * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 06/2024 * Simulator: SPICE2 * *********************************************************** * * The diode D2 does not reflect * a physical device. Instead it * improves modeling in the reverse * mode of operation. * .SUBCKT BZX38450-C2V4 1 2 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 1.51E-11 + N = 1.448 + BV = 2.45 + IBV = 0.005 + RS = 0.0302 + CJO = 3.58E-10 + VJ = 0.7442 + M = 0.3388 .MODEL DIODE2 D + IS = 1.15E-9 + N = 2.449 + RS = 0.05 .ENDS *