* ******************************************* * *BZX384-C7V5 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 1µA @ VR = 5V *IZSM = 4A @ tp = 100µs *VZmax = 7,9V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX384-C7V5 D + IS = 1.13E-14 + N = 1.103 + BV = 7.5 + IBV = 0.005 + RS = 0.4798 + CJO = 8.767E-11 + VJ = 0.5829 + M = 0.3299 + FC = 0.5 *## *