* ******************************************* * *BZX384-C5V6 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 1µA @ VR = 2V *IZSM = 6A @ tp = 100µs *VZmax = 6V0 @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZX384-C5V6 D + IS = 1.033E-15 + N = 1.001 + BV = 5.6 + IBV = 0.005 + RS = 0.387 + CJO = 1.961E-10 + VJ = 0.9187 + M = 0.423 + FC = 0.5 *## *