******************************************* * *BZX384-C5V6-Q * *NEXPERIA * *Voltage regulator diode * * * * * *VFmax = 0,9V @ IF = 10mA *IRmax = 2µA @ VR = 2V * *VZmax = 6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 34/2024 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZX384-C5V6-Q 1 2 R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * *The resistor R1, the diode D2 *and VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 9E-16 + N = 1.01 + BV = 5.19 + IBV = 1E-09 + RS = 0.5 + CJO = 1.961E-10 + VJ = 0.9187 + M = 0.423 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 6E-17 + N = 7.5 + RS = 40 .ENDS *