*********************************************************** * * BZX384-B7V5 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 1µA @ VR = 5V * VZmax = 7,65V @ IZ = 5mA * IZSM = 4A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX384-B7V5 D + IS = 1.13E-14 + N = 1.103 + BV = 7.5 + IBV = 0.005 + RS = 0.4798 + CJO = 8.767E-11 + VJ = 0.5829 + M = 0.3299 + FC = 0.5 .ENDS *