*********************************************************** * * BZX384-B6V8 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 2µA @ VR = 4V * VZmax = 6,94V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX384-B6V8 D + IS = 1.033E-15 + N = 1.001 + BV = 6.8 + IBV = 0.005 + RS = 0.387 + CJO = 1.519E-10 + VJ = 0.9041 + M = 0.4027 + FC = 0.5 .ENDS *