*********************************************************** * * BZX384-B62 * * Nexperia * * Voltage regulator diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 43,4V * VZmax = 63,2V @ IZ = 2mA * IZSM = 0,3A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZX384-B62 D + IS = 1.13E-14 + N = 1.103 + BV = 62 + IBV = 0.002 + RS = 0.4798 + CJO = 1.403E-11 + VJ = 0.8053 + M = 0.4033 + FC = 0.5 .ENDS *