* ******************************************* * *BZX384-A51-Q * *Nexperia * *Voltage regulator diodes * * * * * * *IR = 50nA @ VR = 35,7V *IZSM = 0.4A @ tp = 100µs *VZmax = 51,51V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD323 (SC76) * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 12/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZX384-A51-Q 1 2 * *The resistor R1 and the diode D2 *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 3E-15 + N = 1.07 + BV = 51 + IBV = 0.001 + RS = 0.42 + CJO = 1.587E-11 + VJ = 0.6 + M = 0.35 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-16 + N = 1 + RS = 40 .ENDS *