*********************************************************** * * BZX384-A39 * * Nexperia * * Voltage regulator diodes * * * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 27,3V * VZmax = 39,39V @ IZ = 2mA * IZSM = 0,7A @ tp = 100µs * * Package pinning does not match Spice model pinning. * Package: SOD323 (SC-76) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): 33/2025 * Simulator: SPICE3 * *********************************************************** * .SUBCKT BZX384-A39 1 2 * *The resistor R1 and the diode D2 do not *reflect physical devices but improve only *modeling in the forward mode of operation. * R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5E-16 + N = 1.02 + BV = 38.93 + IBV = 0.001 + RS = 0.42 + CJO = 1.772E-11 + VJ = 0.7471 + M = 0.3751 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-16 + N = 1 + RS = 40 .ENDS *