*********************************************************** * * BZX284-C8V2 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 0,7µA @ VR = 5V * VZmax = 8,7V @ IZ = 5mA * IZSM = 4A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD110 * * Package Pin 1: Anode * Package Pin 2: Cathode * * * * Extraction date (week/year): # * Simulator: SPICE * *********************************************************** * .MODEL BZX284-C8V2 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=75.686E-12 + M=.32952 + VJ=.64386 + ISR=146.71E-12 + BV=8.3329 + IBV=.94329 + TT=2.7700E-6 .ENDS *