*********************************************************** * * BZX100A * * Nexperia * * Single Zener diodes * VFmax = 0,9V @ IF = 10mA * IRmax = 0,2µA @ VR = 76V * VZmax = 105V @ IZ = 1mA * IZSM = 0,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD323F (SC-90) * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 do not reflect a physical * device but improves only modeling in the * reverse mode of operation. * .SUBCKT BZX100A 1 2 R1 1 2 6.819E+006 D1 1 2 BZX100A * .MODEL BZX100A D + IS = 7.061E-014 + N = 1.127 + BV = 96.7 + IBV = 0.001 + RS = 0.1116 + CJO = 5.923E-011 + VJ = 0.5 + M = 0.3629 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .ENDS *