* ******************************************* * *BZV90-C5V6 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 1µA @ VR = 2V *IZSM = 6A @ tp = 100µs *VZmax = 6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT223 * *Package Pin 1: Anode *Package Pin 2: Cathode *Package Pin 3: Anode *Package Pin 4: Cathode * * *Simulator: PSPICE * ******************************************* *# .MODEL BZV90-C5V6 D + IS=2.6665E-18 + N=.82284 + RS=.51617 + IKF=11.760E-3 + CJO=137.10E-12 + M=.34532 + VJ=.72637 + ISR=1.2666E-9 + BV=5.7078 + IBV=.35715 + TT=78.483E-9 *## *