*********************************************************** * * BZV90-C30 * * Nexperia * * Voltage regulator diodes * VFmax = 1V @ IF = 50mA * IRmax = 50nA @ VR = 21V * VZmax = 32V @ IZ = 2mA * IZSM = 1A @ tp = 100µs * * * Package pinning does not match Spice model pinning. * Package: SOT223 * * Package Pin 1: Anode * Package Pin 2: Cathode * Package Pin 3: Anode * Package Pin 4: Cathode * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZV90-C30 D + IS=857.99E-18 + N=.82675 + RS=.31465 + IKF=13.858E-6 + CJO=21.774E-12 + M=.33323 + VJ=.68651 + ISR=43.476E-12 + NR=2.6052 + BV=30.139 + IBV=.43564 + TT=144.27E-9 .ENDS *