* ******************************************* * *BZV90-C2V4 * *NXP Semiconductors * *Voltage regulator diode * * * * *VFmax = 1V @ IF = 50mA * * * *VZmax = 2,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT223 * *Package Pin 1: Anode *Package Pin 2: Cathode *Package Pin 3: Anode *Package Pin 4: Cathode * *Extraction date (week/year): 05/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZV90-C2V4 1 2 R1 1 2 2E+008 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.1 * *The resistor R1, the diode D2 and *VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 2E-011 + N = 1.5 + BV = 2.7 + IBV = 1E-009 + RS = 0.2 + CJO = 3.59E-010 + VJ = 0.8 + M = 0.355 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-008 + N = 6.2 + RS = 50 .ENDS *