*********************************************************** * * BZV85-C3V6 * * Nexperia * * Voltage regulator diodes * VFmax = 1V @ IF = 50mA * IRmax = 50µA @ VR = 1V * VZmax = 3,8V @ IZ = 60mA * IZSM = 6A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD66 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZV85-C3V6 D + IS=4.2450E-15 + N=1.0330 + RS=1.0000E-3 + IKF=12.280E-3 + CJO=245.10E-12 + M=.218 + VJ=.3905 + ISR=9.2230E-6 + NR=4.9950 + BV=3.4110 + IBV=52.160E-3 + TT=5.0000E-9 .ENDS *