*********************************************************** * * BZV85-C33 * * Nexperia * * Voltage regulator diodes * VFmax = 1V @ IF = 50mA * IRmax = 50nA @ VR = 23V * VZmax = 35V @ IZ = 8mA * IZSM = 1A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOD66 * * Package Pin 1: Cathode * Package Pin 2: Anode * * * * Extraction date (week/year): # * Simulator: PSPICE * *********************************************************** * .MODEL BZV85-C33 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=16.677E-12 + M=.34957 + VJ=.66723 + ISR=100.00E-12 + BV=33.134 + IBV=.37878 + TT=2.2362E-6 .ENDS *