* ****************************************** * *BZV85-C10 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 200nA @ VR = 7V *IZSM = 4,0A @ tp = 100µs *VZmax = 10,6V @ IZ = 25mA *VZSM = @ IZSM = * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD66 * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: SPICE3 * ****************************************** *# .SUBCKT BZV85-C10 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 2 5E+011 D1 1 2 DIODE1 D2 1 2 DIODE2 * .MODEL DIODE1 D + IS = 8E-013 + N = 1.3 + BV = 9.627 + IBV = 3.477E-010 + RS = 0.3 + CJO = 6.276E-011 + VJ = 0.5 + M = 0.32 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-015 + N = 1.2 + RS = 250 .ENDS *