******************************************** * *BZV55-C5V6 * *Nexperia * *Voltage regulator diode * * * * * *VFmax = 0,9V @ IF = 10mA * *IZSM = 6,0A @ tp = 100µs *Vzmax = 6,0V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD80C * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 05/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZV55-C5V6 1 2 * *The resistor R1, the diode2 and VZ *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 6E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.1 * .MODEL DIODE1 D + IS = 1.2E-16 + N = 0.97 + BV = 5.086 + IBV = 5E-12 + RS = 0.45 + CJO = 1.2E-10 + VJ = 0.9 + M = 0.4 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-14 + N = 9.8 + RS = 20 .ENDS *