* ******************************************* * *BZV55-C3V6 * *Nexperia * *Voltage regulator diode * * * * * * *IRmax = 5µA @ VR = 1V *VFmax = 0,9V @ IF = 10mA *Vzmax = 3,8V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD80C * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 43/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZV55-C3V6 1 2 * *The resistor R1, the diode2 and VZ *do not reflect physical devices *but improve only modeling in the *reverse mode of operation. * R1 1 2 6E+07 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 3E-11 + N = 1.58 + BV = 3.9 + IBV = 1E-06 + RS = 0.26 + CJO = 2.987E-10 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2E-08 + N = 9.2 + RS = 90 .ENDS *