*********************************************************** * * BZV55-C20 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 0,7VZnom * VZmax = 21,2V @ IZ = 5mA * IZSM = 1,5A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD80C * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): 04/2021 * Simulator: SPICE3 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT BZV55-C20 1 2 R1 1 2 5E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 2E-12 + N = 1.36 + BV = 19.6 + IBV = 2E-09 + RS = 0.5 + CJO = 2E-11 + VJ = 0.7 + M = 0.36 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 2.2E-12 + N = 1.45 + RS = 8E+05 .ENDS *