* ******************************************* * *BZV55-C16 * *Nexperia * *Voltage regulator diode * * * * * * *IRmax = 50nA @ VR = 0,7V *VFmax = 0,9V @ IF = 10mA *Vzmax = 17,1V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD80C * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 43/2023 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZV55-C16 1 2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the forward mode of operation. * R1 1 2 1.6E+11 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1.65E-12 + N = 1.35 + BV = 15.39 + IBV = 1.761E-09 + RS = 0.7 + CJO = 2.395E-11 + VJ = 0.56 + M = 0.326 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3.2E-12 + N = 1.4 + RS = 8E+05 .ENDS *