* ******************************************* * *BZV55-C11 * *NXP Semiconductors * *Voltage regulator diode * * * * * *VFmax = 0,9V @ IF = 10mA * * * * * * *PZSM = 40W * * * *Package pinning does not match Spice model pinning. *Package: SOD80C * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 51/2015 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZV55-C11 1 2 * *The resistor R1 and the diode2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * R1 1 2 8.7E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 5.65E-013 + N = 1.3 + BV = 10.5 + IBV = 1.761E-009 + RS = 0.3 + CJO = 3.995E-011 + VJ = 0.56 + M = 0.326 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1.6E-012 + N = 20 + RS = 1E+006 .ENDS *