*********************************************************** * * BZV55-B6V2 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 3µA @ VR = 4V * VZmax = 6,32V @ IZ = 5mA * IZSM = 6A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD80C * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1, the diode D2 and VZ * do not reflect physical devices * but improve only modeling in the * reverse mode of operation. * .SUBCKT BZV55-B6V2 1 2 R1 1 2 6E+010 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.1 * .MODEL DIODE1 D + IS = 1E-015 + N = 1 + BV = 5.7 + IBV = 5E-012 + RS = 0.3 + CJO = 1.713E-010 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-014 + N = 9.8 + RS = 20 .ENDS *