*********************************************************** * * BZV55-B15 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 50nA @ VR = 0,7VZnom * VZmax = 15,3V @ IZ = 5mA * IZSM = 2A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD80C * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 and the diode D2 * do not reflect physical devices. * Instead they improve modeling in the * forward and reverse mode of operation. * .SUBCKT BZV55-B15 1 2 R1 1 2 1.6E+011 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * .MODEL DIODE1 D + IS = 1.65E-012 + N = 1.35 + BV = 14.8 + IBV = 1.761E-009 + RS = 0.7 + CJO = 2.395E-011 + VJ = 0.56 + M = 0.326 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3.2E-012 + N = 1.4 + RS = 8E+005 .ENDS *