* ******************************************* * *BZV49-C8V2 * *Nexperia * *Voltage regulator diode * * * * * * *IRmax = 0,7µA @ VR = 5V *IZSM = 4A @ tp = 100µs *Vzmax = 8,7V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT89 * *Package Pin 1: Anode *Package Pin 2: Cathode *Package Pin 3: Anode * * *Extraction date (week/year): 03/2024 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZV49-C8V2 1 2 * *The resistor R1, the diode2 and VZ *do not reflect physical devices *but improve only modeling in the *forward and reverse mode of operation. * R1 1 2 1E+10 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.2 * .MODEL DIODE1 D + IS = 1.5E-15 + N = 1.041 + BV = 7.82 + IBV = 1E-09 + RS = 0.49 + CJO = 1.2E-10 + VJ = 0.6 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-15 + N = 9.4 + RS = 220 .ENDS *