* ******************************************* * *BZV49-C2V7 * *Nexperia * *Voltage regulator diode * * * * * * *IRmax = 20µA @ VR = 1V *IZSM = 6A @ tp = 100µs *Vzmax = 2,9V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT89 * *Package Pin 1: Anode *Package Pin 2: Cathode *Package Pin 3: Anode * * *Extraction date (week/year): 15/2022 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZV49-C2V7 1 2 * *The resistor R1, the diode2 and VZ *do not reflect physical devices *but improve only modeling in the *forward and reverse mode of operation. * R1 1 2 4E+07 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.01 * .MODEL DIODE1 D + IS = 5E-12 + N = 1.4 + BV = 2.7 + IBV = 1.6E-08 + RS = 0.8 + CJO = 1.803E-10 + VJ = 0.6 + M = 0.29 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 3E-09 + N = 5.8 + RS = 110 .ENDS *