*********************************************************** * * BZV49-C16 * * Nexperia * * Voltage regulator diodes * VFmax = 1V @ IF = 50mA * IRmax = 50nA @ VR = 11,2V * VZmax = 17,1V @ IZ = 5mA * IZSM = 1,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT89 * * Package Pin 1: Anode * Package Pin 2: Cathode * Package Pin 3: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZV49-C16 D + IS = 4.581E-14 + N = 1.191 + BV = 16.3 + IBV = 0.005 + RS = 0.2887 + CJO = 3.538E-11 + VJ = 0.6494 + M = 0.3291 + FC = 0.5 .ENDS *