* ******************************************* * *BZV49-C13 * *NXP Semiconductors * *Voltage regulator diodes * * * * *VFmax = 1V @ IF = 50mA * * * *VZmax = 14,1V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOT89 * *Package Pin 1: Anode *Package Pin 2: Cathode *Package Pin 3: Anode * * *Extraction date (week/year): 01/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZV49-C13 1 2 R1 1 2 5E+013 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the *diode D2 do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 8E-014 + N = 1.25 + BV = 13 + IBV = 1E-006 + RS = 0.3 + CJO = 4.917E-011 + VJ = 0.6 + M = 0.3 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-015 + N = 2 + RS = 20 .ENDS *