*********************************************************** * * BZV49-C12 * * Nexperia * * Voltage regulator diodes * VFmax = 1V @ IF = 50mA * IRmax = 0,1µA @ VR = 8,0V * VZmax = 12,7V @ IZ = 5mA * IZSM = 2,5A @ tp = 100µs * * * * Package pinning does not match Spice model pinning. * Package: SOT89 * * Package Pin 1: Anode * Package Pin 2: Cathode * Package Pin 3: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * .MODEL BZV49-C12 D + IS = 8.717E-14 + N = 1.206 + BV = 12.2 + IBV = 0.005 + RS = 0.3799 + CJO = 4.921E-11 + VJ = 0.5824 + M = 0.3249 + FC = 0.5 .ENDS *