* ******************************************* * *BZT52H-C8V2 * *NXP Semiconductors * *Single zener diode in a SOD123F package * * * * * * *IR = 700nA @ VR = 5V *IZSM = 4A @ tp = 100µs *Vzmax = 8,7V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-C8V2 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=54.185E-12 + M=.33443 + VJ=.66823 + ISR=146.75E-12 + BV=8.3329 + IBV=1.0062 + TT=2.7700E-6 *## *