* ******************************************* * *BZT52H-C4V3 * *NXP Semiconductors * *Single Zener diodes in a SOD123F package * * * * * *VFmax = 0,9V @ IF = 10mA * * *VZmax = 4,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 02/2016 *Simulator: SPICE3 * ******************************************* * .SUBCKT BZT52H-C4V3 1 2 R1 1 2 1E+007 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.1 * *The resistor R1, the diode D2 and *VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1.5E-015 + N = 1.05 + BV = 4.6 + IBV = 0.0007 + RS = 0.43 + CJO = 1.419E-010 + VJ = 0.35 + M = 0.225 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 5E-010 + N = 9 + RS = 90 .ENDS *