* ******************************************* * *BZT52H-C3V6 * *NXP Semiconductors * *Single zener diode in a SOD123F package * * * * *VFmax = 0,9V @ IF = 10mA * * * *VZmax = 3,8V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * *Extraction date (week/year): 01/2016 *Simulator: SPICE2 * ******************************************* *# .SUBCKT BZT52H-C3V6 1 2 R1 1 2 6E+007 D1 1 2 + DIODE1 D2 3 1 + DIODE2 VZ 2 3 0.5 * *The resistor R1, the diode D2 and *VZ do not reflect *physical devices but improve *only modeling in the reverse *mode of operation. * .MODEL DIODE1 D + IS = 1E-011 + N = 1.5 + BV = 3.6 + IBV = 0.005 + RS = 0.1 + CJO = 1.543E-010 + VJ = 0.63 + M = 0.31 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 1E-009 + N = 5 + RS = 300 .ENDS *