* ******************************************* * *BZT52H-C24-Q * *Nexperia * *Voltage regulator diodes * * *VRmax = 25,6V @ Iz = 5mA * * *VFmax = 0,9V @ IF = 10mA *IRmax = 50nA @ VR = 16,8V * * * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: cathode *Package Pin 2: anode * * * *Extraction date (week/year): 40/2025 *Simulator: SPICE3 * ******************************************* *# .SUBCKT BZT52H-C24-Q 1 2 R1 1 2 1E+12 D1 1 2 + DIODE1 D2 1 2 + DIODE2 * *The resistor R1 and the diode D2 do not reflect *physical devices but improve only modeling *in the forward mode of operation. * .MODEL DIODE1 D + IS = 3.2E-16 + N = 1.003 + BV = 23.96 + IBV = 0.001 + RS = 0.476 + CJO = 2.479E-11 + VJ = 0.6783 + M = 0.3389 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-18 + N = 1.25 + RS = 8 .ENDS *