* ******************************************* * *BZT52H-C10 * *NXP Semiconductors * *Voltage regulator diode * * * * * * *IR = 200nA @ VR = 7V *IZSM = 3A @ tp = 100µs *VZmax = 10,6V @ IZ = 5mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-C10 D + IS=110.88E-18 + N=.92657 + RS=.85899 + IKF=149.75 + CJO=57.292E-12 + M=.33236 + VJ=.67995 + ISR=49.142E-12 + BV=10.124 + IBV=.72438 + TT=973.82E-9 *## *