* ******************************************* * *BZT52H-B75 * *NXP Semiconductors * *Single zener diode in a SOD123F package * * * * * * *IR = 50nA @ VR = 0,7V *IZSM = 0,2A @ tp = 100µs *Vzmax = 76,5V @ IZ = 2mA * * * * * * * *Package pinning does not match Spice model pinning. *Package: SOD123F * *Package Pin 1: Cathode *Package Pin 2: Anode * * * * *Simulator: PSPICE * ******************************************* *# .MODEL BZT52H-B75 D + IS = 9.794E-15 + N = 1.101 + BV = 75 + IBV = 0.002 + RS = 0.3363 + CJO = 1.246E-11 + VJ = 0.822 + M = 0.4052 + FC = 0.5 *## *