*********************************************************** * * BZT52H-B6V2 * * Nexperia * * Voltage regulator diode * VFmax = 0,9V @ IF = 10mA * IRmax = 3,0µA @ VR = 4,0V * VZmax = 6,32V @ IZ = 5mA * IZSM = 6,0A @ tp = 100µs * * * * * Package pinning does not match Spice model pinning. * Package: SOD123F * * Package Pin 1: Cathode * Package Pin 2: Anode * * * Extraction date (week/year): # * Simulator: SPICE2 * *********************************************************** * * The resistor R1 does not reflect * a physical device. Instead it * improves modeling in the * reverse mode of operation. * .SUBCKT BZT52H-B6V2 1 2 R1 1 2 4E+011 D1 1 2 BZT52H-B6V2 * .MODEL BZT52H-B6V2 D + IS = 4E-016 + N = 1 + BV = 6.131 + IBV = 0.000116 + RS = 0.4 + CJO = 8.62E-011 + VJ = 0.82 + M = 0.375 + FC = 0.5 + TT = 0 + EG = 1.1 + XTI = 3 .MODEL DIODE2 D + IS = 7E-018 + N = 1.25 + RS = 8 .ENDS *